Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Wibe - Cable ladder KHZSP - 300mm - 4m - pre-galvanized - White

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Wibe
    product name
    Wibe Cable Ladders
    product or component type
    Cable ladder
    device short name
    KHZSP
    device application
    Dry environment
    Complementary
    type of side profile
    Open profile
    type of rung
    Perforated profile
    mounting location
    Indoor
    rung spacing
    250 mm
    material with surface treatment
    Steel, pre-galvanized white
    corrosion class
    C2
    height
    55 mm
    width
    300 mm
    length
    4 m
    product weight
    8.68 kg
    Environment
    mounting location
    For partly outdoor environment with low exposure to corrosion
    standards
    IEC 61537
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.