Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Wibe - 90 bend 15-600mm internal corner - pre-galvanized - White

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Wibe
    product name
    Wibe Cable Trays
    product or component type
    90° bend
    device short name
    15
    device application
    Cable installation
    Complementary
    operating angle
    90 °
    direction change type
    Horizontal
    product destination
    Cable tray W=600 mm
    mounting mode
    By clips
    material with surface treatment
    Steel, pre-galvanized white
    corrosion class
    C2
    product weight
    2.98 kg / 1
    Environment
    mounting location
    For partly outdoor environment with low exposure to corrosion, such as ware-houses and parking garages
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.