Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU795277 Image

Range: Wibe Cable Ladders

Mountings

CSU795277

Schneider Electric CSU795277 Image
Range: Wibe Cable Ladders

Mountings

CSU795277

Wibe - Screw set 25S HDG

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Wibe
    range of product
    Wibe Cable Ladders
    product or component type
    Screws and nuts
    device short name
    25S
    range compatibility
    Wibe Wibe Cable Ladders 30 cantilever arm
    Wibe Wibe Cable Ladders 50i cantilever arm
    Wibe Wibe Cable Ladders 50 cantilever arm
    mounting location
    For area with high level of environmental corrosion, humidity and airborne pollution, such as industrial and coastal areas, chemical plants
    screw type
    M8 x 25 mm
    Complementary
    material with surface treatment
    Steel, hot-dip galvanized
    corrosion class
    C3/C4
    type of nut
    M8
    product weight
    2.2 kg / set of 100
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 9/17/18
    Size 49.2 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.