Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric CSU795266 Image

    Range: Defem Mesh Trays

    Covers

    CSU795266

    Schneider Electric CSU795266 Image
    Range: Defem Mesh Trays

    Covers

    CSU795266

    Defem - plate cover - B7/220 - steel, pre-galvanized

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      Defem
      product or component type
      Plate cover
      device short name
      B7
      Complementary
      material
      Steel, pre-galvanized
      atmospheric-corrosivity category
      C2
      product destination
      220 mm width mesh tray
      thickness
      0.7 mm
      height
      17 mm
      width
      225 mm
      length
      1250 mm
      product weight
      174 kg / set of 100
      market segment
      Small commercial
      Environment
      environmental characteristic
      For partly outdoor environment with low exposure to corrosion, such as ware-houses and parking garages
      ambient air temperature for operation
      -20...90 °C
      Offer Sustainability
      RoHS (date code: YYWW)
      Compliant  - since  1642  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product end of life instructions
      Need no specific recycling operations
    • Documents and Downloads

      Language
      • English
      Catalogue
      Date
      Size
      Add to My Documents
      Date 9/26/17
      Size 34.4 MB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.