Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU795265 Image

Range: Defem Mesh Trays

Covers

CSU795265

Schneider Electric CSU795265 Image
Range: Defem Mesh Trays

Covers

CSU795265

Defem - plate cover - B7/120 - steel, pre-galvanized

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    product or component type
    Plate cover
    device short name
    B7
    Complementary
    Material with surface treatment
    Steel, pre-galvanized
    atmospheric-corrosivity category
    C2
    product destination
    120 mm width mesh tray
    thickness
    0.7 mm
    height
    17 mm
    width
    125 mm
    length
    1250 mm
    product weight
    117 kg / set of 100
    Environment
    environmental characteristic
    For partly outdoor environment with low exposure to corrosion, such as ware-houses and parking garages
    ambient air temperature for operation
    -20...90 °C
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Defem mesh trays
    Date 9/17/18
    Size 94.9 MB
    Date 9/17/18
    Size 57.1 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.