Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric CSU795243 Image

    Range: Wibe Cable ladders

    Fittings

    CSU795243

    Schneider Electric CSU795243 Image
    Range: Wibe Cable ladders

    Fittings

    CSU795243

    Wibe - Profile Clamp 42 - steel Zinkpox coated - white

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      Wibe
      range of product
      Wibe Cable Ladders
      product or component type
      Profile clamp
      range compatibility
      Wibe
      provided equipment
      M8 screw and nut
      Complementary
      mounting support
      Support bracket 3
      Cantilever arm 50
      material
      Steel, Zinkpox coated white
      atmospheric-corrosivity category
      C5-I
      height
      55 mm
      width
      30 mm
      depth
      55 mm
      product weight
      5 kg / set of 100
      Environment
      environmental characteristic
      For area with almost permanent high levels of humidity and airborne pollution, such as tunnels and dockyards
      ambient air temperature for operation
      -40...120 °C
      Offer Sustainability
      RoHS (date code: YYWW)
      Compliant  - since  1642  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product end of life instructions
      Need no specific recycling operations
    • Documents and Downloads

      Language
      • English
      Catalogue
      Date
      Size
      Add to My Documents
      Date 2/9/18
      Size 18.9 MB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.