Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Wibe - horizontal coupling 20C - steel hot-dip galvanized

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Wibe
    product or component type
    Coupling
    range compatibility
    Wibe
    provided equipment
    4 screw M8x 30 + nuts
    Complementary
    condition of use
    Horizontal
    material with surface treatment
    Steel, hot-dip galvanized
    corrosion class
    C3/C4
    height
    180 mm
    width
    120 mm
    depth
    15 mm
    product weight
    100 kg / set of 100
    Environment
    mounting location
    For area with high level of environmental corrosion, humidity and airborne pollution, such as industrial and coastal areas, chemical plants
    standards
    NEMA 20C
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Wibe Cable Ladders incl Nema 20C (Version 2.6)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.