Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Wibe - take-off hook 20C - steel hot-dip galvanized

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Wibe
    range of product
    Wibe Cable Ladders
    product or component type
    Take-off hook
    device short name
    20C
    provided equipment
    M12 screw and nut
    Complementary
    mounting support
    Reinforced cable ladder KHZP 20C
    product destination
    Reinforced cable ladder KHZP 20C
    material with surface treatment
    Steel, hot-dip galvanized
    corrosion class
    C3/C4
    height
    205 mm
    width
    10 mm
    depth
    78 mm
    product weight
    100 kg / set of 100
    Environment
    mounting location
    For area with high level of environmental corrosion, humidity and airborne pollution, such as industrial and coastal areas, chemical plants
    standards
    NEMA 20C
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Wibe Cable Ladders incl Nema 20C (Version 2.6)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.