Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric CSU795179 Image

    Range: Defem Mesh Trays

    Complementary offer

    CSU795179

    Schneider Electric CSU795179 Image
    Range: Defem Mesh Trays

    Complementary offer

    CSU795179

    Defem - demo kit - steel electro-galvanized - set of 1

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      Defem
      range of product
      Defem
      product or component type
      Demo kit
      Complementary
      device composition
      Mesh tray : U-shape 45 mm x 53 mm
      Mesh tray : U-shape 60 mm x 120 mm
      Mesh tray : U-shape 60 mm x 220 mm
      Mini mesh tray : D-shape 24 mm x 30 mm
      Mini mesh tray : U-shape 15 mm x 46 mm
      Angle fitting B27 : 85 mm x 85 mm
      Mounting coupler B20 : 9 mm x 85 mm
      Jointing set B52 : 41 mm x 80 mm
      Bolt and flange nut B13 : 30 mm x 18 mm
      Ceiling fitting B46 : 75 mm x 60 mm
      Ceiling fitting B47 : 65 mm x 65 mm
      Accessory holder B5 :
      Bracket B4 : 85 mm x 95 mm
      Bracket B4 : 53 mm x 55 mm
      Support hook B35 : 120 mm x 95 mm
      Threaded rod B41 : 8 mm x 8 mm
      Flange nut B43 : 8 mm x 17 mm
      Distance nut B42 : 30 mm x 15 mm
      Thread lock B50 : 35 mm x 20 mm
      Separating plate B36 : 38 mm x 2400 mm
      Plate holder B38 : 50 mm x 20 mm
      Earth connection clamp B18 : 15 mm x 15 mm
      Radius limiter B67 : 40 mm x 215 mm
      Cover B68 : 10 mm x 202 mm
      Joint fitting B1 : 40 mm x 80 mm
      Joint fitting B2 : 37 mm x 25 mm
      Joint fitting B3 : 20 mm x 23 mm
      material
      Steel electro-galvanized
      atmospheric-corrosivity category
      C1
      height
      290 mm
      width
      375 mm
      length
      580 mm
      product weight
      5.4 kg set of 1
      Environment
      environmental characteristic
      Heated facility with low exposure to corrosion hotels and offices
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.