Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric CSU795162 Image

    Range: Wibe Cable ladders

    Fittings

    CSU795162

    Schneider Electric CSU795162 Image
    Range: Wibe Cable ladders

    Fittings

    CSU795162

    Wibe - riser coupling 20C-500 - steel hot-dip galvanized

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      Wibe
      range of product
      Wibe Cable Ladders
      product or component type
      Riser coupling
      range compatibility
      Wibe
      Complementary
      material
      Steel, hot-dip galvanized
      atmospheric-corrosivity category
      C3/C4
      height
      170 mm
      width
      500 mm
      depth
      550 mm
      product weight
      400 kg / set of 100
      Environment
      environmental characteristic
      For area with high level of environmental corrosion, humidity and airborne pollution, such as industrial and coastal areas, chemical plants
      standards
      NEMA 20C
    • Documents and Downloads

      Language
      • English
      Catalogue
      Date
      Size
      Add to My Documents
      Date 2/9/18
      Size 18.9 MB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.