Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric CSU795149 Image

    Range: Wibe Cable Ladders

    Accessories

    CSU795149

    Schneider Electric CSU795149 Image
    Range: Wibe Cable Ladders

    Accessories

    CSU795149

    Wibe - 90° interior bend 20C-600 - steel hot-dip galvanized

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Wibe Cable Ladders
      device short name
      20C
      product or component type
      90° interior bend
      Complementary
      direction change type
      Horizontal
      inner radius
      268 mm
      type of rung
      Perforated profile
      product destination
      597 mm width reinforced cable ladder
      material
      Steel, hot-dip galvanized
      atmospheric-corrosivity category
      C3/C4
      height
      190 mm
      width
      1025 mm
      depth
      1025 mm
      product weight
      700 kg / set of 100
      Environment
      environmental characteristic
      For area with high level of environmental corrosion, humidity and airborne pollution, such as industrial and coastal areas, chemical plants
      standards
      NEMA 20C
    • Documents and Downloads

      Language
      • English
      Catalogue
      Date
      Size
      Add to My Documents
      Date 6/19/18
      Size 49.2 MB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.