Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric CSU795141 Image

    Range: Wibe Cable Ladders

    Cable ladders

    CSU795141

    Schneider Electric CSU795141 Image
    Range: Wibe Cable Ladders

    Cable ladders

    CSU795141

    Wibe - reinforced cable ladder - KHZP 20C-500 - steel hot-dip galvanized - 6 m

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      Wibe
      product name
      Wibe Cable Ladders
      product or component type
      Reinforced cable ladder
      device short name
      KHZP 20C
      device application
      Industrial application
      Complementary
      type of side profile
      Closed profile
      type of rung
      Perforated profile
      mounting location
      Indoor
      Outdoor
      rung dual spacing
      250 mm
      material
      Steel, hot-dip galvanized
      atmospheric-corrosivity category
      C3/C4
      height
      190 mm
      width
      497 mm
      length
      6 m
      product weight
      967 kg / 100 m
      Environment
      environmental characteristic
      For area with high level of environmental corrosion, humidity and airborne pollution, such as industrial and coastal areas, chemical plants
      standards
      NEMA 20C
      IEC 61537
    • Documents and Downloads

      Language
      • English
      Catalogue
      Date
      Size
      Add to My Documents
      Date 6/19/18
      Size 49.2 MB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.