Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU795140 Image

Range: Wibe Cable Ladders

Cable ladders

CSU795140

Schneider Electric CSU795140 Image
Range: Wibe Cable Ladders

Cable ladders

CSU795140

Wibe - reinforced cable ladder - KHZP 20C-400 - steel hot-dip galvanized - 6 m

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Wibe
    product name
    Wibe Cable Ladders
    product or component type
    Reinforced cable ladder
    device short name
    KHZP 20C
    device application
    Industrial application
    Complementary
    type of side profile
    Closed profile
    type of rung
    Perforated profile
    mounting location
    Indoor
    Outdoor
    rung spacing
    250 mm
    material with surface treatment
    Steel, hot-dip galvanized
    corrosion class
    C3/C4
    height
    190 mm
    width
    397 mm
    length
    6 m
    product weight
    933 kg / 100 m
    Environment
    mounting location
    For area with high level of environmental corrosion, humidity and airborne pollution, such as industrial and coastal areas, chemical plants
    standards
    NEMA 20C
    IEC 61537
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 9/17/18
    Size 49.2 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.