Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU795136 Image

Range: Wibe Cable Trays

Fittings

CSU795136

Schneider Electric CSU795136 Image
Range: Wibe Cable Trays

Fittings

CSU795136

Wibe - Flexible Coupler W3-40 Zinc+

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Wibe
    range of product
    Wibe Cable Trays
    product or component type
    Coupler
    device short name
    W3
    mounting location
    For partly outdoor environment with low exposure to corrosion, such as ware-houses and parking garages
    Complementary
    product destination
    Perforated cable tray H=40 mm x
    material with surface treatment
    Sheet steel, zinc+
    corrosion class
    C2
    thickness
    2 mm
    height
    300 mm
    width
    36 mm
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Date 3/23/18
    Size 7.9 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 10/19/16
    Size 949.1 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.