Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Defem - bracket - B4 100/4 - stainless steel AISI 316L

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Defem
    product or component type
    Bracket
    device short name
    B4
    Complementary
    Material with surface treatment
    Stainless steel AISI 316L
    atmospheric-corrosivity category
    C5-M
    mounting support
    Wall
    Floor
    Ceiling
    product destination
    220 mm width mesh tray
    320 mm width mesh tray
    height
    85 mm
    width
    100 mm
    depth
    95 mm
    product weight
    26 kg / set of 100
    Environment
    environmental characteristic
    For area with almost permanent high levels of humidity, airborne pollution and salt, such as purify-ing plants and offshore
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Defem mesh trays (Version 3.1)
    Date 9/17/18
    Size 94.9 MB
    Date 9/17/18
    Size 57.1 MB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP Defem Mesh trays (Version 1.1)
    Date 6/13/17
    Size 343.7 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.