Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Defem - bracket - B4 100/2 - stainless steel AISI 316L

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Defem
    product or component type
    Bracket
    device short name
    B4
    Complementary
    Material with surface treatment
    Stainless steel AISI 316L
    atmospheric-corrosivity category
    C5-M
    mounting support
    Wall
    Floor
    Ceiling
    product destination
    422 mm width mesh tray
    522 mm width mesh tray
    622 mm width mesh tray
    height
    85 mm
    width
    100 mm
    depth
    95 mm
    product weight
    16 kg / set of 100
    Environment
    environmental characteristic
    For area with almost permanent high levels of humidity, airborne pollution and salt, such as purify-ing plants and offshore
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Defem mesh trays (Version 3.1)
    Date 9/17/18
    Size 94.9 MB
    Date 9/17/18
    Size 57.1 MB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP Defem Mesh trays (Version 1.1)
    Date 6/13/17
    Size 343.7 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.