Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU794699 Image

Range: Defem Mesh Trays

Mountings/Threaded Rod

CSU794699

Schneider Electric CSU794699 Image
Range: Defem Mesh Trays

Mountings/Threaded Rod

CSU794699

Defem - distance nut - B42 - steel, hot-dip galvanized - M8

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Defem
    product or component type
    Nut
    type of nut
    Distance
    device short name
    B42
    device application
    Joining of threaded rod
    Complementary
    Material with surface treatment
    Steel, hot-dip galvanized
    atmospheric-corrosivity category
    C4
    thread type
    M8
    threaded shaft screw pitch
    1.25 mm
    height
    30 mm
    width
    15 mm
    depth
    15 mm
    product weight
    4 kg / set of 100
    Environment
    environmental characteristic
    For area with high level of environmental corrosion, humidity and airborne pollution, such as industrial and coastal areas, chemical plants
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 3/23/18
    Size 7.9 MB
    Defem mesh trays
    Date 9/17/18
    Size 94.9 MB
    Date 9/17/18
    Size 57.1 MB
    Date 9/17/18
    Size 49.2 MB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 6/13/17
    Size 343.7 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.