Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU794532 Image

Range: Wibe Cable Trays

Cable Trays

CSU794532

Schneider Electric CSU794532 Image
Range: Wibe Cable Trays

Cable Trays

CSU794532

Wibe - lighting trunking W70-100 - 3m - steel Zinkpox coated white

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Wibe
    range of product
    Wibe Cable Trays
    product or component type
    Lighting trunking
    device short name
    W70
    mounting location
    For area with almost permanent high levels of humidity and airborne pollution, such as tunnels and dockyards
    Complementary
    material with surface treatment
    Steel, Zinkpox coated white
    corrosion class
    C5-I
    hole size
    Ø 5.8 mm tray ends for locking of joints
    height
    40 mm
    width
    100 mm
    length
    3000 mm
    product weight
    346 kg / 100 m
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 3/23/18
    Size 7.9 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.