Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU794523 Image

Range: Defem Mesh Trays

Complementary offer

CSU794523

Schneider Electric CSU794523 Image
Range: Defem Mesh Trays

Complementary offer

CSU794523

Defem - end plug 28M - plastic - orange

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Defem
    product or component type
    End plug
    device short name
    28M
    Complementary
    product destination
    Extension B19
    material
    Plastic, orange
    height
    20 mm
    width
    26 mm
    depth
    66 mm
    product weight
    0.86 kg / set of 100
  • Documents and Downloads

    Language
    • English
    Product environmental
    Date
    Size
    Add to My Documents
    Date 6/13/17
    Size 343.7 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.