Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Defem - end plug 28K - plastic - orange

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Defem
    product or component type
    End plug
    device short name
    28K
    Complementary
    product destination
    Pendant ends B12
    material
    Plastic, orange
    height
    24 mm
    width
    33.5 mm
    depth
    75 mm
    product weight
    1.25 kg / set of 100
  • Documents and Downloads

    Language
    • English
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP Defem Mesh trays (Version 1.1)
    Date 6/13/17
    Size 343.7 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.