Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric CSU794440 Image

    Range: Wibe Cable ladders

    Cable ladders

    CSU794440

    Schneider Electric CSU794440 Image
    Range: Wibe Cable ladders

    Cable ladders

    CSU794440

    Wibe - cable ladder - KHZSP-300 - stainless steel AISI 316L - 3 m

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      Wibe
      range of product
      Wibe Cable Ladders
      product name
      Wibe Cable Ladders
      product or component type
      Cable ladder
      device short name
      KHZSP
      device application
      Industrial application
      Complementary
      type of side profile
      Open profile
      type of rung
      Perforated profile
      mounting location
      Indoor
      Outdoor
      rung dual spacing
      250 mm
      material
      Stainless steel AISI 316L
      atmospheric-corrosivity category
      C5-M
      height
      55 mm
      width
      298 mm
      length
      3 m
      product weight
      217 kg / 100 m
      Environment
      environmental characteristic
      For area with almost permanent high levels of humidity, airborne pollution and salt, such as purify-ing plants and offshore
      standards
      IEC 61537
      Offer Sustainability
      RoHS (date code: YYWW)
      Compliant  - since  1152  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product end of life instructions
      Need no specific recycling operations
    • Documents and Downloads

      Language
      • English
      • French
      Catalogue
      Date
      Size
      Add to My Documents
      Date 2/9/18
      Size 18.9 MB
      Cable support tunnel solution
      Date 12/14/17
      Size 81.6 MB
      Date 12/14/17
      Size 51.1 MB
      Declaration of conformity
      Date
      Size
      Add to My Documents
      Date 10/19/16
      Size 620.2 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.