Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric CSU794203 Image

    Range: Wibe Cable ladders

    Supports

    CSU794203

    Schneider Electric CSU794203 Image
    Range: Wibe Cable ladders

    Supports

    CSU794203

    Wibe - vertical piece 2F - steel hot-dip galvanized - H:865 mm

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      Wibe
      range of product
      Wibe Cable Ladders
      product or component type
      Vertical piece
      environmental characteristic
      For area with high level of environmental corrosion, humidity and airborne pollution, such as industrial and coastal areas, chemical plants
      Complementary
      shape
      C-shape
      mounting support
      Floor
      Ceiling
      Pendant/fixing rail 24/48
      material
      Steel, hot-dip galvanized
      atmospheric-corrosivity category
      C3/C4
      height
      865 mm
      width
      80 mm
      depth
      135 mm
      product weight
      200 kg / set of 100
    • Documents and Downloads

      Language
      • English
      Catalogue
      Date
      Size
      Add to My Documents
      Date 2/9/18
      Size 18.9 MB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.