Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU794125 Image

Range: Wibe Cable Trays

Cable Trays

CSU794125

Schneider Electric CSU794125 Image
Range: Wibe Cable Trays

Cable Trays

CSU794125

Wibe - lighting trunking W70-200 - 3m - steel pre-galvanized

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Wibe
    range of product
    Wibe Cable Trays
    product or component type
    Lighting trunking
    device short name
    W70
    mounting location
    For partly outdoor environment with low exposure to corrosion, such as ware-houses and parking garages
    Complementary
    material with surface treatment
    Steel, pre-galvanized
    corrosion class
    C2
    hole size
    Ø 5.8 mm tray ends for locking of joints
    height
    40 mm
    width
    200 mm
    length
    3000 mm
    product weight
    487 kg / 100 m
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 3/23/18
    Size 7.9 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.