Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric CSU76700734 Image

    Range: Stago Cable Trays

    Cable trays

    CSU76700734

    Schneider Electric CSU76700734 Image
    Range: Stago Cable Trays

    Cable trays

    CSU76700734

    Stago - ES114 tray perforated 60x70mm L=3m 1mm stainless steel AISI 304

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Stago
      product or component type
      Cable tray
      cable support type
      Perforated
      environmental characteristic
      For area with almost permanent high levels of humidity and airborne pollution, such as tunnels and dockyards
      Complementary
      product destination
      ES114 cable tray
      fixing mode
      By screw
      material
      Stainless steel AISI 304
      atmospheric-corrosivity category
      C5-I
      thickness
      1 mm
      perforation location
      Side perforation
      Bottom perforation
      nominal cross section
      4200 mm²
      height
      60 mm
      width
      70 mm
      length
      3000 mm
      product weight
      1.47 kg / 100 m
      Offer Sustainability
      RoHS (date code: YYWW)
      Compliant  - since  1101  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product end of life instructions
      Need no specific recycling operations
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.