Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric CSU76693030 Image

    Range: Stago Cable Trays

    Covers

    CSU76693030

    Schneider Electric CSU76693030 Image
    Range: Stago Cable Trays

    Covers

    CSU76693030

    Stago - stop end formed - 60x300 mm - stainless steel AISI 304

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      product or component type
      Stop end
      Complementary
      adjustment
      Fixed
      mounting mode
      Push-in
      product destination
      Cable tray ES114 height 60 mm width 300 mm
      fixing mode
      By screw
      material
      Stainless steel AISI 304
      height
      64 mm
      width
      303 mm
      depth
      66 mm
      Environment
      atmospheric-corrosivity category
      C5-I
      environmental characteristic
      Area with almost permanent high levels of humidity and airborne pollution tunnels and dockyards
      product weight
      0.29 kg set of 1
      Offer Sustainability
      RoHS (date code: YYWW)
      Compliant  - since  1101  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product end of life instructions
      Need no specific recycling operations
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.