Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Stago - stop end formed - 60x150 mm - stainless steel AISI 316

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    product or component type
    Stop end
    Complementary
    adjustment
    Fixed
    mounting mode
    Push-in
    product destination
    Cable tray ES114 height 60 mm width 150 mm
    fixing mode
    By screw
    material
    Stainless steel AISI 316
    height
    64 mm
    width
    153 mm
    depth
    66 mm
    Environment
    atmospheric-corrosivity category
    C5-M
    environmental characteristic
    Area with almost permanent high levels of humidity, airborne pollution and salt purify-ing plants and offshore
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.