Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU76691230 Image

Range: Stago Cable Trays

Covers

CSU76691230

Schneider Electric CSU76691230 Image
Range: Stago Cable Trays

Covers

CSU76691230

Stago - stop end formed - 60x120 mm - stainless steel AISI 304

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    product or component type
    Stop end
    Complementary
    adjustment
    Fixed
    mounting mode
    Push-in
    product destination
    Cable tray ES114 height 60 mm width 120 mm
    fixing mode
    By screw
    material
    Stainless steel AISI 304
    height
    64 mm
    width
    123 mm
    depth
    66 mm
    Environment
    atmospheric-corrosivity category
    C5-I
    environmental characteristic
    Area with almost permanent high levels of humidity and airborne pollution tunnels and dockyards
    product weight
    0.2 kg set of 1
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product end of life instructions
    Need no specific recycling operations
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.