Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric CSU76670730 Image

    Range: Stago Cable Trays

    Accessories

    CSU76670730

    Schneider Electric CSU76670730 Image
    Range: Stago Cable Trays

    Accessories

    CSU76670730

    Stago - branching piece formed 60x70mm stainless steel AISI 304

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      product or component type
      Branching piece
      Complementary
      operating angle
      90 °
      direction change type
      Horizontal
      adjustment
      Fixed
      product destination
      ES114 cable tray 60 mm height and 70 mm depth
      fixing mode
      By screw
      material
      Stainless steel AISI 304
      height
      63 mm
      width
      476 mm
      depth
      224 mm
      inner radius
      100 mm
      Environment
      atmospheric-corrosivity category
      C5-I
      environmental characteristic
      Area with almost permanent high levels of humidity and airborne pollution tunnels and dockyards
      product weight
      0.75 kg set of 1
      Offer Sustainability
      RoHS (date code: YYWW)
      Compliant  - since  1101  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product end of life instructions
      Need no specific recycling operations
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.