Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU76652530 Image

Range: Stago Cable Trays

Accessories

CSU76652530

Schneider Electric CSU76652530 Image
Range: Stago Cable Trays

Accessories

CSU76652530

Stago - external riser formed - 60x250 mm - stainless steel AISI 304

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Stago
    range
    Stago
    product or component type
    Riser
    Complementary
    operating angle
    90 °
    direction change type
    Vertical
    inner radius
    120 mm
    adjustment
    Fixed
    product destination
    ES114 cable tray 60 mm height and 250 mm width
    fixing mode
    By screw
    corrosion class
    C5-I
    thickness
    1 mm
    height
    300 mm
    width
    253 mm
    depth
    300 mm
    product weight
    1.4 kg / set of 100
    Environment
    mounting location
    For area with almost permanent high levels of humidity and airborne pollution, such as tunnels and dockyards
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product end of life instructions
    Need no specific recycling operations
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.