Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric CSU76634040 Image

    Range: Stago Cable Trays

    Accessories

    CSU76634040

    Schneider Electric CSU76634040 Image
    Range: Stago Cable Trays

    Accessories

    CSU76634040

    Stago - t-piece formed 60x400mm stainless steel AISI 316

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      product or component type
      T-piece
      Complementary
      operating angle
      90 °
      direction change type
      Vertical
      adjustment
      Fixed
      product destination
      Cable tray ES114 height 60 mm width 400 mm
      fixing mode
      By screw
      material
      Stainless steel AISI 316
      inner radius
      100 mm
      height
      60 mm
      width
      640 mm
      depth
      520 mm
      Environment
      atmospheric-corrosivity category
      C5-M
      environmental characteristic
      Area with almost permanent high levels of humidity, airborne pollution and salt purify-ing plants and offshore
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.