Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU76631240 Image

Range: Stago Cable Trays

Accessories

CSU76631240

Schneider Electric CSU76631240 Image
Range: Stago Cable Trays

Accessories

CSU76631240

Stago - t-piece formed 60x120mm stainless steel AISI 316

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    product or component type
    T-piece
    Complementary
    operating angle
    90 °
    direction change type
    Vertical
    adjustment
    Fixed
    product destination
    Cable tray ES114 height 60 mm width 120 mm
    fixing mode
    By screw
    material
    Stainless steel AISI 316
    inner radius
    100 mm
    height
    63 mm
    width
    526 mm
    depth
    325 mm
    Environment
    atmospheric-corrosivity category
    C5-M
    environmental characteristic
    Area with almost permanent high levels of humidity, airborne pollution and salt purify-ing plants and offshore
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.