Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU76622530 Image

Range: Stago Cable Trays

Accessories

CSU76622530

Schneider Electric CSU76622530 Image
Range: Stago Cable Trays

Accessories

CSU76622530

Stago - horizontal bend 90° formed 60x250mm stainless steel AISI 304

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Stago
    range
    Stago
    product or component type
    Bend
    device application
    Cable management
    Complementary
    operating angle
    90 °
    direction change type
    Horizontal
    inner radius
    100 mm
    adjustment
    Fixed
    product destination
    ES114 cable tray 60 mm height and 250 mm width
    fixing mode
    By screw
    shape
    Bended
    material with surface treatment
    Stainless steel
    corrosion class
    C5-I
    thickness
    1 mm
    height
    63 mm
    width
    455 mm
    depth
    455 mm
    product weight
    2.17 kg / set of 1
    Environment
    mounting location
    For area with almost permanent high levels of humidity and airborne pollution, such as tunnels and dockyards
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product end of life instructions
    Need no specific recycling operations
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.