Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU76601034 Image

Range: Stago Cable Trays

Cable trays

CSU76601034

Schneider Electric CSU76601034 Image
Range: Stago Cable Trays

Cable trays

CSU76601034

Stago - ES114 tray closed 60x100mm L=3m 1mm stainless steel AISI 304

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Stago
    product or component type
    Cable tray
    cable support type
    Unperforated
    mounting location
    For area with almost permanent high levels of humidity and airborne pollution, such as tunnels and dockyards
    Complementary
    product destination
    ES114 cable tray
    fixing mode
    By screw
    material with surface treatment
    Stainless steel AISI 304
    corrosion class
    C5-I
    thickness
    1 mm
    nominal cross section
    6000 mm²
    height
    60 mm
    width
    100 mm
    length
    3000 mm
    product weight
    1.97 kg / 100 m
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product end of life instructions
    Need no specific recycling operations
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.