Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Stago - cover clamp - 60 mm - stainless steel AISI 301

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Stago
    product or component type
    Cover clamp
    device short name
    H60
    mounting location
    For area with almost permanent high levels of humidity and airborne pollution, such as tunnels and dockyards
    Complementary
    product destination
    Cable tray KG281 60 mm height and
    Cable tray KB184 60 mm height and
    Cable tray KB284 60 mm height and
    Cable tray TV184 60 mm height and
    Cable ladder LB4000 60 mm height and
    Cable ladder WHS 60 mm height and
    fixing mode
    Screwless
    material with surface treatment
    Stainless steel AISI 301
    corrosion class
    C5-I
    height
    68 mm
    width
    23 mm
    depth
    21 mm
    product weight
    0.008 kg / set of 20
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Strago Cable Tray System (Version 1.0)
    Date 11/26/18
    Size 5.8 MB
    Certificate
    Date
    Size
    Add to My Documents
    Cable Management - Cable Tray Systems (Version 1.0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    KB284 (Version 1.0)
    Date 9/18/17
    Size 600.5 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 4/12/19
    Size 200 B
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 4/12/19
    Size 200 B
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.