Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Stago - hinge coupler - 60 mm - stainless steel AISI 304

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Stago
    product or component type
    Hinge coupler
    mounting location
    For area with almost permanent high levels of humidity and airborne pollution, such as tunnels and dockyards
    Complementary
    operating angle
    0...180 °
    direction change type
    Vertical
    product destination
    ES114 cable tray 60 mm height and 70 mm width
    ES114 cable tray 60 mm height and 100 mm width
    ES114 cable tray 60 mm height and 120 mm width
    ES114 cable tray 60 mm height and 150 mm width
    ES114 cable tray 60 mm height and 200 mm width
    ES114 cable tray 60 mm height and 250 mm width
    ES114 cable tray 60 mm height and 300 mm width
    ES114 cable tray 60 mm height and 330 mm width
    fixing mode
    By screw
    material with surface treatment
    Stainless steel AISI 304
    corrosion class
    C5-I
    height
    57 mm
    width
    250 mm
    length
    11 mm
    product weight
    0.22 kg / set of 1
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 6/14/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 6/14/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.