Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Stago - KB184 tray perforated 60x200mm L=3m 1mm pre-galvanized

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Stago
      product or component type
      Cable tray
      cable support type
      Perforated
      environmental characteristic
      For partly outdoor environment with low exposure to corrosion, such as ware-houses and parking garages
      Complementary
      product destination
      KB184 cable tray
      fixing mode
      Screwless
      material
      Steel, pre-galvanized (RAL 9013)
      atmospheric-corrosivity category
      C2
      thickness
      1 mm
      perforation location
      Bottom perforation
      nominal cross section
      12000 mm²
      height
      60 mm
      width
      200 mm
      length
      3000 mm
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.