Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Stago - Fibre-Optic Duct 60x200mm L=3m pre-galvanized RAL1023

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Stago
    product or component type
    Fibre optic duct
    mounting location
    For partly outdoor environment with low exposure to corrosion, such as white space - data center
    Complementary
    product destination
    Cable duct
    fixing mode
    Screwless
    By bolt and nut
    material with surface treatment
    Steel, pre-galvanized, powder coated RAL 1023
    height
    60 mm
    width
    200 mm
    length
    3000 mm
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Stago Fibre-Optic Duct System technical guide (Version 1.0)
    Stago Fibre Optic Duct (Version 2.1)
    Date 3/8/17
    Size 3.3 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Stago Fibre Optic Duct (Version 1.0)
    Date 4/12/19
    Size 380.1 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.