Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Stago Fiber Optic Duct System
Schneider Electric CSU737861 Image
Discontinued

CSU737861

Green premium brand logo
Schneider Electric CSU737861 Image
Discontinued
CSU737861
Green premium brand logo

Stago - whs cable ladder 100x200mm RD=400 L=3m 1mm pre-galvanized

Show more characteristics
CSU737861  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Stago
    product or component type
    Cable ladder
    device short name
    LB4000
    cable support type
    High side
    mounting location
    Partly outdoor environment with low exposure to corrosion ware-houses and parking garages
    Complementary
    type of rung
    C-profile
    fixation rung
    Welded
    rung dual spacing
    400 mm
    fixing mode
    By screw
    material with surface treatment
    Steel pre-galvanized
    corrosion class
    C2
    thickness
    1 mm
    perforation location
    Side perforation
    height
    100 mm
    width
    200 mm
    length
    3000 mm
    net weight
    2.531 kg / 100 m
  • Documents

    Language
    • English
    • French
    Declaration of conformity
    Date
    Size
    Add to My Documents
    LB 4000 (Version 1.0)
    Date 10/11/16
    Size 432.2 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /