Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Stago - bend plate 40x600mm - steel - hot-dip galvanized

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Stago
    product or component type
    Bend plate
    Complementary
    inner radius
    300 mm
    product destination
    Cable ladder 600 mm
    material with surface treatment
    Steel, hot-dip galvanized
    corrosion class
    C3/C4
    width
    540 mm
    product weight
    440 kg / set of 100
    Environment
    mounting location
    For area with high level of environmental corrosion, humidity and airborne pollution, such as industrial and coastal areas, chemical plants
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.