Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Stago Fiber Optic Duct System
Schneider Electric CSU737499 Image

CSU737499

Schneider Electric CSU737499 Image
CSU737499

Stago - bend plate 40x400mm - steel - hot-dip galvanized

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Stago
    product or component type
    Bend plate
    Complementary
    inner radius
    300 mm
    product destination
    Cable ladder 400 mm
    material with surface treatment
    Steel, hot-dip galvanized
    corrosion class
    C3/C4
    width
    340 mm
    product weight
    270 kg / set of 100
    Environment
    mounting location
    For area with high level of environmental corrosion, humidity and airborne pollution, such as industrial and coastal areas, chemical plants
  • Documents and Downloads

    Language
    • English
    • French
    Declaration of conformity
    Date
    Size
    Add to My Documents
    LB 4000 (Version 1.0)
    Date 10/11/16
    Size 432.2 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /