Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel

    Stago - bend plate 40x200mm - steel - hot-dip galvanized

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Stago
      product or component type
      Bend plate
      Complementary
      inner radius
      300 mm
      product destination
      Cable ladder 200 mm
      material
      Steel, hot-dip galvanized
      atmospheric-corrosivity category
      C3/C4
      thickness
      2 mm
      width
      140 mm
      product weight
      100 kg / set of 100
      Environment
      environmental characteristic
      For area with high level of environmental corrosion, humidity and airborne pollution, such as industrial and coastal areas, chemical plants
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.