Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric CSU737396 Image

    Range: Stago Cable Trays

    Legacy

    CSU737396

    Schneider Electric CSU737396 Image
    Range: Stago Cable Trays

    Legacy

    CSU737396

    Stago - external riser H18100 100x600mm hot-dip galvanized

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Stago
      product or component type
      Riser
      cable support type
      High side
      environmental characteristic
      For area with high level of environmental corrosion, humidity and airborne pollution, such as industrial and coastal areas, chemical plants
      Complementary
      product destination
      Cable ladder WHS 100 mm height and 600 mm width
      type of rung
      C-profile
      fixation rung
      Welded
      fixing mode
      By screw
      material
      Steel, hot-dip galvanized
      atmospheric-corrosivity category
      C3/C4
      perforation location
      Side perforation
      height
      100 mm
      width
      600 mm
      product weight
      3.74 kg
    • Documents and Downloads

      Language
      • English
      • French
      Declaration of conformity
      Date
      Size
      Add to My Documents
      Date 6/19/17
      Size 432.2 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.