You can choose another country to view available products or go to our Global website for company information.
range of product |
Stago
| |
---|---|---|
product or component type |
Riser
| |
cable support type |
High side
| |
environmental characteristic |
For area with high level of environmental corrosion, humidity and airborne pollution, such as industrial and coastal areas, chemical plants
|
product destination |
Cable ladder WHS 100 mm height and 500 mm width
| |
---|---|---|
type of rung |
C-profile
| |
fixation rung |
Welded
| |
fixing mode |
By screw
| |
material |
Steel, hot-dip galvanized
| |
atmospheric-corrosivity category |
C3/C4
| |
perforation location |
Side perforation
| |
height |
100 mm
| |
width |
500 mm
| |
product weight |
3.59 kg
|
Sustainable offer status |
Green Premium product
| |
---|---|---|
RoHS (date code: YYWW) |
Compliant - since 1152 - Schneider Electric declaration of conformity Schneider Electric declaration of conformity
| |
REACh | ||
Product environmental profile |
Available
| |
Product end of life instructions |
Need no specific recycling operations
|