Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU733295 Image

View all Stago Fiber Optic Duct System

Stago Fiber Optic Duct System - CSU733295

Legacy

Schneider Electric CSU733295 Image
View all Stago Fiber Optic Duct System
Stago Fiber Optic Duct System - CSU733295
Legacy

Stago - cross piece H1760 - 60x300 mm - steel - hot-dip galvanized

Show more characteristics >
Add to My Products Add to My Products

  • Main
    range of product
    Stago
    product or component type
    X-junction
    cable support type
    High side
    mounting location
    For area with high level of environmental corrosion, humidity and airborne pollution, such as industrial and coastal areas, chemical plants
    Complementary
    operating angle
    90 °
    direction change type
    Horizontal
    product destination
    LB4000 cable ladder 60 mm height and 300 mm width
    WHS cable ladder 60 mm height and 300 mm width
    type of rung
    C-profile
    fixation rung
    Welded
    mounting mode
    Push-in
    fixing mode
    Screws
    By joint screwless
    material with surface treatment
    Steel, hot-dip galvanized
    corrosion class
    C3/C4
    perforation location
    Side perforation
    height
    60 mm
    width
    1400 mm
    depth
    1400 mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.