Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Stago - whs cable ladder 60x400mm RD=250 L=3m 1.5mm hot-dip galvanized

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Stago
      product or component type
      Cable ladder
      device short name
      WHS
      cable support type
      High side
      environmental characteristic
      For area with high level of environmental corrosion, humidity and airborne pollution, such as industrial and coastal areas, chemical plants
      Complementary
      type of rung
      C-profile
      fixation rung
      Welded
      rung dual spacing
      250 mm
      fixing mode
      By screw
      material
      Steel, hot-dip galvanized
      atmospheric-corrosivity category
      C3/C4
      thickness
      1.5 mm
      perforation location
      Side perforation
      height
      60 mm
      width
      400 mm
      length
      3000 mm
      product weight
      3.621 kg / 100 m
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.