Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU73002002P Image

Range: Stago Cable Trays

Cable trays

CSU73002002P

Schneider Electric CSU73002002P Image
Range: Stago Cable Trays

Cable trays

CSU73002002P

Stago - KB Cable tray Closed 35x200mm L=3m pre-galvanized

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Stago
    product or component type
    Cable tray
    cable support type
    Closed
    Complementary
    product destination
    Cable tray
    material with surface treatment
    Steel, pre-galvanized
    height
    35 mm
    width
    200 mm
    length
    3000 mm
    Environment
    standards
    EN/ISO 9227
  • Documents and Downloads

    Language
    • English
    • French
    Certificate
    Date
    Size
    Add to My Documents
    Date 1/22/18
    Size 9.1 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.