Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU71675030 Image

Range: Stago Cable Trays

Accessories

CSU71675030

Schneider Electric CSU71675030 Image
Range: Stago Cable Trays

Accessories

CSU71675030

Stago - branching piece formed 110x500mm stainless steel AISI 304

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    product or component type
    Branching piece
    Complementary
    operating angle
    90 °
    direction change type
    Horizontal
    adjustment
    Fixed
    product destination
    ES114 cable tray 110 mm height and 500 mm depth
    fixing mode
    By screw
    material
    Stainless steel AISI 304
    thickness
    1 mm
    inner radius
    100 mm
    Environment
    atmospheric-corrosivity category
    C5-I
    environmental characteristic
    Area with almost permanent high levels of humidity and airborne pollution tunnels and dockyards
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product end of life instructions
    Need no specific recycling operations
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.