Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU71653030 Image

Range: Stago Cable Trays

Accessories

CSU71653030

Schneider Electric CSU71653030 Image
Range: Stago Cable Trays

Accessories

CSU71653030

Stago - external riser formed - 110x300 mm - stainless steel AISI 304

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Stago
    range
    Stago
    product or component type
    Riser
    Complementary
    operating angle
    90 °
    direction change type
    Vertical
    inner radius
    120 mm
    adjustment
    Fixed
    product destination
    KB184 cable tray 110 mm height and 300 mm width
    KG281 cable tray 110 mm height and 300 mm width
    KB284 cable tray 110 mm height and 300 mm width
    fixing mode
    By screw
    corrosion class
    C5-I
    product weight
    4.896 kg / set of 100
    Environment
    mounting location
    For area with almost permanent high levels of humidity and airborne pollution, such as tunnels and dockyards
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.