Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU71094009 Image

Range: Stago Cable Trays

Accessories

CSU71094009

Schneider Electric CSU71094009 Image
Range: Stago Cable Trays

Accessories

CSU71094009

Stago - vertical bend adjustable - 110x400 mm - steel - pre-galvanized

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Stago
    range
    Stago
    product or component type
    Adjustable bend
    Complementary
    operating angle
    0...90 °
    direction change type
    Vertical
    inner radius
    120 mm
    adjustment
    Adjustable
    product destination
    KB184 cable tray 110 mm height and 400 mm width
    fixing mode
    By screw
    corrosion class
    C2
    product weight
    3.416 kg
    Environment
    mounting location
    For partly outdoor environment with low exposure to corrosion, such as ware-houses and parking garages
  • Documents and Downloads

    Language
    • English
    • French
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 6/21/17
    Size 835.7 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.