Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric CSU71030100 Image

    Range: Stago Cable Trays

    Fittings

    CSU71030100

    Schneider Electric CSU71030100 Image
    Range: Stago Cable Trays

    Fittings

    CSU71030100

    Stago - Side Joint - 110x300mm screw type - steel - pre-galvanized

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Stago
      product or component type
      Joint
      environmental characteristic
      For partly outdoor environment with low exposure to corrosion, such as ware-houses and parking garages
      Complementary
      product destination
      Cable support system
      fixing mode
      By bolt
      material
      Steel, pre-galvanized
      atmospheric-corrosivity category
      C2
      height
      110 mm
      product weight
      0.365 kg / set of 100
      Offer Sustainability
      RoHS (date code: YYWW)
      Compliant  - since  1101  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product end of life instructions
      Need no specific recycling operations
    • Documents and Downloads

      Language
      • English
      • French
      Catalogue
      Date
      Size
      Add to My Documents
      Date 3/8/17
      Size 3.3 MB
      Date 9/26/17
      Size 3.3 MB
      Declaration of conformity
      Date
      Size
      Add to My Documents
      Date 7/14/18
      Size 380.1 KB
      Date 6/21/17
      Size 835.7 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.